(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Transparent TS Tees with Reducing

Transparent TS Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      246₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for water supply piping in housing complexes, detached houses, stores, and facilities.

Features

●Can confirm the presence and absence of insertion shiloh, adhesion and reliable construction management is possible.

Usage

●Coupling for water supply pipe in housing complex, detached houses, stores and facilities.

Specification

●Working Temperature Range: 5 to 35°C
●Max Working Pressure: 1.0MPa

Materials

●Hard Polyvinyl Chloride(PVC)
Part Number
C-TST20X13
C-TST20X16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 246.00

1 Piece(s) 5 Day(s) or more 1820X13464011144997983115868446-334054

₹ 246.00

1 Piece(s) 8 Day(s) or more 2220X16484513154997983116353446-335863

Loading...

  1. 1
 

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Applicable Pipe Outer Dia. D (D1)(Ø) 26 Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Qty. 1
X
whatsapp-qr whatsapp-icon