(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for water supply piping in housing complexes, detached houses, stores, and facilities.
Part Number |
---|
C-TSS25X13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
₹ 213.99 | 1 Piece(s) | 5 Day(s) or more |
Loading...
Type | Fitting | Material | Vinyl Chloride | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Pipe⇔Pipe, different diameters | Connection Type - Unequal Diameter Tube | Socket | Material of Applicable Pipe | PVC |
Applicable Pipe Outer Dia. D (D1)(Ø) | 32 | Applicable Pipe Outer Dia. D2(Ø) | 18 | Max. Operating Pressure(MPa) | 1 |
Surface Treatment | No | Operating Temperature Range(°C) | 5::35 | Nominal Diameter of PVC Pipe(mm) | 25X13 |
L(mm) | 86 | Z(mm) | 20 | JAN code | 4997983115967 |
Ordering Code | 446-3285 | Qty. | 1 | Mass(g) | 47 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy