(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Transparent TS Elbow

Transparent TS Elbow
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      116₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• Allows quick verification of the insertion outlet and existence of adhesion; allows for accurate facility engineering management.
[Application]
• Fitting for water supply piping in housing complexes, detached houses, stores, and facilities.

Features

●Can confirm the presence and absence of insertion shiloh, adhesion and reliable construction management is possible.

Usage

●Coupling for water supply pipe in housing complex, detached houses, stores and facilities.

Specification

●Working Temperature Range: 5 to 35°C
●Max Working Pressure: 1.0MPa

Materials

●Hard Polyvinyl Chloride(PVC)
Part Number
C-TSL13
C-TSL20
C-TSL25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
Z
(mm)
JAN code Ordering Code Mass
(g)

₹ 116.01

1 Piece(s) 5 Day(s) or more 181336104997983115790446-304823

₹ 189.99

1 Piece(s) 5 Day(s) or more 262050154997983115806446-306451

₹ 284.01

1 Piece(s) 5 Day(s) or more 322558184997983115981446-308173

Loading...

  1. 1
 

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Qty. 1