(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TS Fitting Tees with Reducing (Part Number)

TS Fitting Tees with Reducing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      94₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The joint offers superior corrosion and chemical resistance properties.
[Application]
• Water supply piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
TST50X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 554.01

1 Piece(s) 5 Day(s) or more 604850X40908827334997983102554446-5644336

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Qty. 1

Please check the type/dimensions/specifications of the part TST50X40 in the TS Fitting Tees with Reducing series.

Product variants

Part Number
TST16X13
TST20X13
TST20X16
TST25X13
TST25X16
TST25X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal Diameter of PVC Pipe
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 93.99

1 Piece(s) 5 Day(s) or more 221816X13413811124997983102356446-544044

₹ 114.00

1 Piece(s) 5 Day(s) or more 261820X13464011144997983102363446-546654

₹ 114.00

1 Piece(s) 5 Day(s) or more 262220X16484513154997983102370446-547463

₹ 177.99

1 Piece(s) 5 Day(s) or more 321825X13514311174997983102387446-549180

₹ 177.99

1 Piece(s) 5 Day(s) or more 322225X16534813184997983102394446-550488

₹ 177.99

1 Piece(s) 5 Day(s) or more 322625X20555315184997983102400446-551298