(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TS Fitting Tees (Part Number)

TS Fitting Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      62₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The joint offers superior corrosion and chemical resistance properties.
[Application]
• Water supply piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
TST40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
D
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 410.01

1 Piece(s) 5 Day(s) or more 484057828227274997983102288446-5571252

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Tee Material of Applicable Pipe PVC
Max. Operating Pressure(MPa) 1 Surface Treatment No Operating Temperature Range(°C) 5::35
Standard JIS, K6743 Standard Qty. 1

Please check the type/dimensions/specifications of the part TST40 in the TS Fitting Tees series.

Product variants

Part Number
TST13
TST16
TST20
TST25
TST30
TST50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal Diameter of PVC Pipe
(mm)
D
(mm)
H
(mm)
I
(mm)
Z1
(mm)
Z2
(mm)
JAN code Ordering Code Mass
(g)

₹ 62.01

1 Piece(s) 5 Day(s) or more 181324363610104997983102233446-542332

₹ 93.99

1 Piece(s) 5 Day(s) or more 2216-434313134997983102240446-543149

₹ 114.00

1 Piece(s) 5 Day(s) or more 262033505015154997983102257446-545870

₹ 177.99

1 Piece(s) 5 Day(s) or more 322540585818184997983102264446-5482112

₹ 242.01

1 Piece(s) 5 Day(s) or more 3830-656521214997983102271446-5521145

₹ 692.01

1 Piece(s) 5 Day(s) or more 605070969633334997983102295446-5601405