(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

TS Metal Faucet Tees

TS Metal Faucet Tees
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      536₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
• The joint has superior corrosion and chemical resistance properties.
[Application]
• Water supply piping in housing complexes, detached houses, stores, and facilities.

 
Part Number
TSMWT13
TSMWT16X13
TSMWT20
TSMWT20X13
TSMWT25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Nominal of Thread Nominal Diameter of PVC Pipe
(mm)
D1
(mm)
D2
(mm)
H
(mm)
I
(mm)
JAN code Ordering Code Mass
(g)

₹ 536.01

1 Piece(s) 5 Day(s) or more 18-1/2B13303438294997983103124446-516455

₹ 762.00

1 Piece(s) 5 Day(s) or more 22181/2B16X13303443324997983103155446-517267

₹ 959.36

1 Piece(s) 5 Day(s) or more 26-3/4B20374251364997983103131446-5181100

₹ 800.01

1 Piece(s) 5 Day(s) or more 26181/2B20X13303447344997983103162446-519979

₹ 1,349.40

1 Piece(s) 5 Day(s) or more 32-1B25465259424997983103148446-5202168

Loading...

  1. 1

Basic Information

Type Fitting Material Vinyl Chloride Applicable Fluid Water
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Female Branch Tee Material of Applicable Pipe PVC
Connection Thread Type Rp Max. Operating Pressure(MPa) 1 Surface Treatment No
Operating Temperature Range(°C) 5::35 Standard JIS, K6743 Standard Qty. 1