(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Master Technique Stage (Z Axis) (Part Number)

Master Technique Stage (Z Axis)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handmade by Experts for Smooth Sliding and High Durability

 
Part Number
ZJK-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Stage Surface
(mm)
Travel Distance
(mm)

₹ 24,175.07

1 Piece(s) 9 Day(s) or more 1041~6026~40±10 to 30mm35.1~40604019.6±2140303040×60±21

Loading...

  1. 1

Basic Information

Type Z-Axis Load Capacity (Range Selectable)(N) 5~30 Feeding Method Rack & Pinion
Table Material Aluminum Alloy Table Surface Treatment Satin black anodize Travel Guide Dovetail Slide
Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No Feed Knob Position Holoaxial side
Clamp No

Please check the type/dimensions/specifications of the part ZJK-60 in the Master Technique Stage (Z Axis) series.

Product variants

Part Number
ZJK-40
ZJK-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Stage Surface
(mm)
Travel Distance
(mm)

₹ 22,582.24

1 Piece(s) 10 Day(s) or more 1041~60~25±10 to 30mm30.1~354224.814.7±1233.5202524.8×42±12

₹ 27,128.31

1 Piece(s) 9 Day(s) or more 1061~9026~40±30mm or More35.1~40904019.6±3540303040×90±35