(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long-Focus Microscope

Long-Focus Microscope
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      42,150₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Observation from a distance, ideal for industrial use.
[Features]
・ This microscope is ideal for applications that require an optical system with a particularly long working distance, such as when there is no space to be installed inside the device or when you want to observe from a distance because it interferes with the surroundings.
・ The monocular type / WL-1 can adjust the focus from working distance 300 mm (17.5 times) to ∞ (8 times), and it is very convenient for positioning, etc., with the crosshair scale
It is a unique optical system that can be used as a telescope by itself as a compact size for portable use
・ The WL-1CM-FR is a dedicated model for C-mount type CCD/USB cameras (no crosshair scale), so please use it for image observation

Product Specifications

WL-1-FR
Related image 1 of long focus microscope
WL-1CM-FR
Related image 2 of long focus microscope

The WL-1CM-FR is a dedicated model for C-mount type CCD / USB cameras (no crosshair scale) and should be used for image observation.

WL-1 real field of view
Operating distance300 mm
(Shortest)
350 mm500 mm
Actual Field Of View
(mm)
222547

WL-1CM real field of view

Sensor sizeOperating distance350 mm
(Shortest)
400 mm600 mm800 mm1 m2 m3 m
1/2 inch cameraActual Field Of View
(Vertical × horizontal) mm
13.5 × 17.516 × 20.525 × 3334 × 4643 × 5890 × 120138 × 181
1/3 inch camera8.5 × 13.510.5 × 16.517 × 2523 × 35.529 × 4560 × 9391 × 140

(The value will change depending on the camera you use, so please consider it as a guide.)

Usage examples

Usage example 1 of long focus microscope

Incorporation of machines and equipment to avoid interference, alignment of workpieces, testing of external appearance, monitoring of work processes

Usage example 2 of long focus microscope

Non-destructive inspection, dangerous goods check, observation in sterile enclosure and vacuum device

Usage example 3 of long focus microscope

Checking for cracks in concrete, piping, etc., use as a telescope

Part Number
WL-1
WL-1-FR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Types Specifications Length
(mm)

₹ 42,150.02

1 Piece(s) 7 Day(s) or more 10Lens-BarrelOptical system main bodyOperating distance: 300 mm (x17.5) →∞ (x8)91(MAX124.7)

₹ 140,933.13

1 Piece(s) 7 Day(s) or more 10MicroscopeSet productSet-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Types Specifications Length
(mm)

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language