(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Lens-barrel optical system for monitoring

Lens-barrel optical system for monitoring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,381₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]In addition to being able to be combined with slider holders in a variety of ways, it can also be used as a built-in device to improve accuracy and save labor in positioning, process monitoring, etc.

 
Part Number
KZ-1(B)
MF-1(B)-OBD1X
MF-1(B)-OBD2X
MF-1(B)-OBD3X
MF-1(B)-OBD4X
MF-1(B)-OBD5X
MF-1(B)-OBD6X
MF-1(B)-OBD8X
MF-1(B)-OBD10X
MW-1(B)-OBD2X
MW-1(B)-OBD3X
MW-1(B)-OBD4X
MW-1(B)-OBD5X
MW-1(B)-OBD6X
MW-1(B)-OBD8X
MW-1(B)-OBD10X
V-45-OBD1X
V-45-OBD2X
V-45-OBD3X
V-45-OBD4X
V-45-OBD5X
V-45-OBD6X
V-45-OBD8X
V-45-OBD10X
VZ-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Specifications Object Lens ratio Length
(mm)
Line-of-Sight Angle

₹ 181,617.47

1 Piece(s) 8 Day(s) or more 10For Zoom MagnificationZoom lens (x0.7–x4.5) included-234-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x10151.7-

₹ 46,381.49

1 Piece(s) 12 Day(s) or more 10StandardObject Lens: one lens selectable among x1 〜 x1010×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×151.7-

₹ 85,014.36

1 Piece(s) 12 Day(s) or more 10For Coaxial VerticalObject Lens: with 1 are options freely selected in 2 ×~ 10 ×10×151.7-

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x10172.545°

₹ 133,435.53

1 Piece(s) 15 Day(s) or more 10For two-glass barrel unitObject Lens: one lens selectable among x1 〜 x1010×172.545°

₹ 230,094.40

1 Piece(s) 8 Day(s) or more 10For variable magnification by zoom, two-glass unitZoom lens (x0.7–x4.5) included-103.245°

Loading...

  1. 1

Basic Information

Type Lens-Barrel
X
whatsapp-qr whatsapp-icon