(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Using a monitor helps reduces worker fatigue and enables simultaneous observation by a large number of people.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Types | Specifications | Object Lens ratio | Length (mm) |
---|---|---|---|---|---|---|---|---|---|
₹ 208,291.58 | 1 Piece(s) | 8 Day(s) or more | 10 | Variable Magnification by Zoom Specifications | Zoom lens x0.7~ x4.5 included | - | 234 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 1× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 2× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 3× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 4× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 5× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 6× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 8× | 90.2 | ||
₹ 73,056.95 | 1 Piece(s) | 12 Day(s) or more | 10 | Standard Specifications | Object Lens: one lens selectable among x1 〜 x10 | 10× | 90.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 2× | 128.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 3× | 128.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 4× | 128.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 5× | 128.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 6× | 128.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 8× | 128.2 | ||
₹ 111,689.80 | 1 Piece(s) | 12 Day(s) or more | 10 | Coaxial Vertical Specifications | Object Lens: with 1 are options freely selected in 2 ×~ 10 × | 10× | 128.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 1× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 2× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 3× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 4× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 5× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 6× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 8× | 103.2 | ||
₹ 160,078.69 | 1 Piece(s) | 12 Day(s) or more | 10 | Two-glass unit specifications | Object Lens: one lens selectable among x1 〜 x10 | 10× | 103.2 | ||
₹ 256,769.85 | 1 Piece(s) | 8 Day(s) or more | 10 | Variable Magnification by Zoom, two-glass unit specifications | Zoom lens x0.7~ x4.5 included | - | 104.7 |
Part Number |
---|
Loading...
Type | Lens-Barrel |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy