(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 21:30 (IST) 9/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mirror body unit M series

Mirror body unit M series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      70,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]Compact and lightweight, it is suitable for integrating into machine and equipment. Distance between the axes: 90 mm.

Drawing

M-1 (A)

Drawing 1 of microscope M series

M-45

Drawing 2 of microscope M series

M-90

Drawing 3 of microscope M series

M-90 (Special)

Drawing 4 of microscope M series

Product Specifications

  • OCD 10 times, OBD 2 times included

Product features details

  • It is a unit only for the microscope optical system.
  • Various combinations with the sliding holder are possible, and the convenience and variation are further expanded by the system configuration with the dedicated stands.
    In addition, various combinations with the dovetail groove type stage are also possible.
Part Number
M-1(A)
M-45
M-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Line-of-Sight Angle

₹ 80,179.96

1 Piece(s) 11 Day(s) or more 10185.6

₹ 70,243.24

1 Piece(s) 7 Day(s) or more 1012545°

₹ 70,259.16

1 Piece(s) 7 Day(s) or more 1016390°
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Line-of-Sight Angle

Loading...

  1. 1

Basic Information

Type Lens-Barrel
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list