(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mirror body unit MFS series

Mirror body unit MFS series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      109,026₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]It can be used in combination with a normal eyepiece and a traveling measurement compound eye.

Part Number
MFS-1(A)
MFS-45
MFS-90
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Line-of-Sight Angle

₹ 118,963.62

1 Piece(s) 12 Day(s) or more 1082.7

₹ 109,025.56

1 Piece(s) 12 Day(s) or more 10-45°

₹ 109,042.82

1 Piece(s) 12 Day(s) or more 10117.790°
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSLength
(mm)
Line-of-Sight Angle

Loading...

  1. 1

Basic Information

Type Lens-Barrel Distance between the axes(mm) 90
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list