White LED lighting equipment ML-TV3 (for coaxial epi‐illumination)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-TV3

 
Part Number
ML-TV3
Part NumberVolume DiscountDays to ShipRoHS
23 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Emitting Color White
Irradiation Direction Vertical Emitter Light Source Fiber Head Irradiation Light Type Direct Light
Cable Length(mm) 500

Please check the type/dimensions/specifications of the part ML-TV3 in the White LED lighting equipment ML-TV3 (for coaxial epi‐illumination) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)