(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

White LED lighting device (separated type)

White LED lighting device (separated type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      41,761₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A lighting device in which the LED lighting section and the power supply controller are separated. The LED light attached to the objective lens is compact (ø40), making it suitable for applications in narrow spaces.

 
Part Number
ML-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 41,761.31

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Diffuse light
Center Hole Size d (Range)(mm) 5~20 Center Hole Size d(mm) 20 Cable Length(mm) 1800

Please check the type/dimensions/specifications of the part ML-8 in the White LED lighting device (separated type) series.

X
whatsapp-qr whatsapp-icon