(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bifurcated fiber lighting device

Bifurcated fiber lighting device
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      125,953₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Spot lighting from two branches. The semi-lock type SUS tube can be fixed at any position. By changing the angle of illumination from 2 directions, the edges can be emphasized, and the light can be well wrapped around workpieces having uneven surfaces or twisted shapes.

 
Part Number
ML-7
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 125,952.73

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Emitting Color White
Irradiation Direction Vertical Emitter Light Source Fiber Head Irradiation Light Type Direct Light
Fiber Length(mm) 500

Please check the type/dimensions/specifications of the part ML-7 in the Bifurcated fiber lighting device series.

X
whatsapp-qr whatsapp-icon