White ring LED lighting device (for zoom lens)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ML-2

 
Part Number
ML-2
Part NumberVolume DiscountDays to ShipRoHS
8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Ring Shape Emitting Color White
Irradiation Direction Vertical Emitter Light Source Since light Irradiation Light Type Diffuse light
External Dimension D (Range)(mm) 30.1~50 External Dimension D(mm) 50 Center Hole Size d (Range)(mm) 20.1~30
Center Hole Size d(mm) 28 Cable Length(mm) 500

Please check the type/dimensions/specifications of the part ML-2 in the White ring LED lighting device (for zoom lens) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)