• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Level Foot Bases

Part Number

Configured Part Number is shown.

Part Number
YFB-2040-4
YFB-3060-6
YFB-4080-8
YFB-6060-6
Part NumberVolume DiscountDays to ShipApplicable Frame Depth
(mm)
Width
(mm)
JAN code Ordering Code Mass
(g)
7 Day(s) or more YF2040-440204562138860353177-753065
6 Day(s) or more YF3060-660304562138860360177-7548137
6 Day(s) or more YF(L)4080-880404562138860377177-7564255
7 Day(s) or more YF6060-660604562138860384177-7556290

Loading...

  1. 1

Basic Information

Height(mm) 12 Material Steel Material for General structure Surface Treatment Nickel-Plating Treatment
Quantity(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)