(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Bracket (For M6) Special Nut

Steel Bracket (For M6) Special Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      711₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This is a type of bracket that fits into the frame groove. The external appearance is beautiful because the connections are made inside the aluminum extrusion.

Specification

●Width(mm):10.2
●Depth(mm):30
●Height(mm):30.0
●Applicable Bolt:M6
●SPQ(piece):10
●Bolt Size: M6

Materials

●Steel
●Surface Treatment: Unichrome Plated Treatment
Part Number
YHB-06
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 710.58

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Number of the Applicable Slots Groove of a Row Height(mm) 30.0 Width(mm) 10.2
Depth(mm) 30 Bolt Size M6 Quantity(piece) 1
JAN code 4562138860391 Ordering Code 204-8248 Mass(g) 16.0

Please check the type/dimensions/specifications of the part YHB-06 in the Steel Bracket (For M6) Special Nut series.

X
whatsapp-qr whatsapp-icon