(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Folding Doors)

Suspension Wheels for Door Hanger "Niko" (Double Wheel Bearings) (For Folding Doors)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,859₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● The use of large bearings ensures smooth and stable movement of the sash hanger with only minimal force applied.
● Because the sash hanger can swing to both the left and right, the pulley is not subject to any excess load, prolonging the lifespan of the sash hanger.

[Applications]
● A sash hanger (multi-roller type) for door hangers.
● For folding doors.

Usage

●Suspention wheel for door hanger. (multiple wheel type)

Specification

●Load Capacity(kg/piece):22.5
●Applicable Rail:No. 21
●Commodity Name:Multiple wheel for folding door
●European standard EN1527 compliant product
Part Number
21HE-4WHAB-F
23HE-4WHAB-F
24HE-4WHAB-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipLoad Capacity
(kg/pc.)
Applicable Rail
(No.)
Ordering Code

₹ 2,859.38

1 Piece(s) 8 Day(s) or more 22.521771-2936

₹ 4,285.13

1 Piece(s) 6 Day(s) or more 42.523771-2944

₹ 6,438.40

1 Piece(s) 6 Day(s) or more 7524771-2952

Loading...

  1. 1

Basic Information

Types Door Roller and crane Material Steel (Electroplated), Nylon European Standard Suitable for EN1527
Ordering Unit(piece) 1