(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locking K Nut【25-1,000 Pieces Per Package】 (Part Number)

Locking K Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
- Friction rings firmly press screw threads when tightening nuts, preventing them from coming loose.
- Handled like a standard nut; no special tools required.
- Compliant with NASA-standard NAS3350 and NAS3354 testing.


[Use]
- Locations with constant vibration, such as roads and railroads
- Ceiling-hung bolts and racks
- Mounting support brackets for cables

Features

●When tightening the nut, the friction ring holds the ridge strongly and it demonstrates high loosening prevention effect.
●Conforms to the test according to NAS 3350 and NAS 3354 of the National Aeronautics and Space Administration's Standards.

Specification

●SPQ(box):1
Part Number
SUSKN-24
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

₹ 44,642.38

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 24Stainless SteelNoNo3621.541.6254580473404360473-48912.8

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Sales Unit Box/package
Locking Details Friction Nut Hex Nut Type A Type

Please check the type/dimensions/specifications of the part SUSKN-24 in the Locking K Nut series.

Product variants

Part Number
D-KN-20
D-KN-22
D-KN-24
SUSKN-5
SUSKN-6
SUSKN-8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Material Surface Treatment Surface Treatment (Details) Dimension s
(mm)
Dimension l
(mm)
Dimension e
(mm)
Pcs./Box.
(piece)
JAN code Ordering Code Mass
(kg/box)

₹ 9,920.24

40 Pieces Per Package

1 Pack(s) 5 Day(s) or more 20SteelZinc PlatingHot Zinc Plating3017.534.6404580473404421473-34952.5

₹ 10,620.04

30 Pieces Per Package

1 Pack(s) 5 Day(s) or more 22SteelZinc PlatingHot Zinc Plating3219.537304580473404438473-35092.3

₹ 12,980.44

25 Pieces Per Package

1 Pack(s) 5 Day(s) or more 24SteelZinc PlatingHot Zinc Plating3621.541.6254580473404445473-35172.8

₹ 46,941.60

1,000 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5Stainless SteelZinc PlatingNo84.59.210004580473404285473-49041.5

₹ 47,322.11

1,000 Pieces Per Package

1 Pack(s) 8 Day(s) or more 6Stainless SteelNoNo105.311.510004580473404292473-49122.3

₹ 22,653.38

300 Pieces Per Package

1 Pack(s) 5 Day(s) or more 8Stainless SteelNoNo137.3153004580473404308473-49211.6
X
whatsapp-qr whatsapp-icon