(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Pressure Single-Touch Fitting Mega Flow (No Function to Remove Remaining Pressure)

Non-Pressure Single-Touch Fitting Mega Flow (No Function to Remove Remaining Pressure)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,302₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
● Designed for easy connection without pressure using the Single-touch connection function.

Part Number
MVS-2M
MVS-3M
MVS-4M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Size JAN code Ordering Code Mass
(g)

₹ 2,302.15

1 Piece(s) 11 Day(s) or more R1/44537327011786158-3506208

₹ 2,303.64

1 Piece(s) 11 Day(s) or more R3/84537327011762158-3514212

₹ 2,306.67

1 Piece(s) 11 Day(s) or more R1/24537327011779158-3522220
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThread Size JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Joint Type With One-Touch Couplings Male/Female Plug (Male) Body Material Brass+Steel+Nickel Plated
Applicable Fluid Compressed Air Type Standard Valve Structure Single Passage Opening Closing Type
Seal Material NBR (Nitrile Rubber) Operating Temperature Range(°C) -5::60 Operating Pressure Range(MPa) ::2
Ordering Unit(piece) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list