(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Compatible with refrigerants (R410A, R407C, R134a, R404A, R507A, R22, R32)
Part Number |
---|
UN-6B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Material | Applicable Pipe Type | Applicable Fluid | Connection Type | Connection Shape | Fitting type | Applicable Tube Size Type | Nominal B 1 | Material of Applicable Pipe | Applicable Pipe O.D. 1 (mm) | Surface Treatment | Types of Related components | Nominal B (Related Parts) | Applicable Pipe O.D. (related parts) (mm) | Classification | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,857.82 | 1 Piece(s) | 5 Day(s) or more | Fitting | Brass | Copper Pipe (for Refrigerant) | Coolant | Pipe⇔Pipe, same diameters, plug-in type | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) | Flare Fittings | Size for Copper Pipe Refrigerant | 3/4 | Copper | 19.05 | No | - | - | - | Flare Union | 4518301057907 | 761-5884 | 190 |
Loading...
Qty.(Piece) | 1 |
---|
Please check the type/dimensions/specifications of the part UN-6B in the Flare Union series.
Part Number |
---|
FN-2B |
FN-3B |
FN-4B |
FN-5B |
FN-6B |
FUN-2B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Material | Applicable Pipe Type | Applicable Fluid | Connection Type | Connection Shape | Fitting type | Applicable Tube Size Type | Nominal B 1 | Material of Applicable Pipe | Applicable Pipe O.D. 1 (mm) | Surface Treatment | Types of Related components | Nominal B (Related Parts) | Applicable Pipe O.D. (related parts) (mm) | Classification | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 558.00 | 1 Piece(s) | 5 Day(s) or more | Related Components | - | - | - | - | - | - | - | - | - | - | - | Nut | 1/4 | 6.35 | - | 4518301057273 | 761-3318 | 20 | ||
₹ 253.00 | 1 Piece(s) | 5 Day(s) or more | Related Components | - | - | - | - | - | - | - | - | - | - | - | Nut | 3/8 | 9.52 | - | 4518301057303 | 761-3326 | 40 | ||
₹ 327.99 | 1 Piece(s) | 5 Day(s) or more | Related Components | - | - | - | - | - | - | - | - | - | - | - | Nut | 1/2 | 12.70 | - | 4518301057334 | 761-3334 | 70 | ||
₹ 459.99 | 1 Piece(s) | 5 Day(s) or more | Related Components | - | - | - | - | - | - | - | - | - | - | - | Nut | 5/8 | 15.88 | - | 4518301057365 | 761-3342 | 90 | ||
₹ 788.01 | 1 Piece(s) | 5 Day(s) or more | Related Components | - | - | - | - | - | - | - | - | - | - | - | Nut | 3/4 | 19.05 | - | 4518301057396 | 761-3351 | 150 | ||
₹ 1,502.75 | 1 Piece(s) | 6 Day(s) or more | Fitting | Brass | Copper Pipe (for Refrigerant) | Coolant | Pipe⇔Pipe, same diameters, plug-in type | Straight Pipe⇔Screw(Union/Socket/Reducer.etc) | Flare Fittings | Size for Copper Pipe Refrigerant | 1/4 | Copper | 6.35 | No | - | - | - | Flare Union · With Nut | 4518301057426 | 761-3423 | 60 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy