(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Flare Union (Part Number)

Flare Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      253₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Compatible with refrigerants (R410A, R407C, R134a, R404A, R507A, R22, R32)

 
Part Number
UN-4B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipType Material Applicable Pipe Type Applicable Fluid Connection Type Connection Shape Fitting type Applicable Tube Size Type Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Types of Related components Nominal B (Related Parts) Applicable Pipe O.D. (related parts)
(mm)
Classification JAN code Ordering Code Mass
(g)

₹ 41,601.45

1 Piece(s) 5 Day(s) or more FittingBrassCopper Pipe (for Refrigerant)CoolantPipe⇔Pipe, same diameters, plug-in typeStraight Pipe⇔Screw(Union/Socket/Reducer.etc)Flare FittingsSize for Copper Pipe Refrigerant1/2Copper12.70No---Flare Union4518301057884761-586874

Loading...

  1. 1

Basic Information

Qty.(Piece) 1

Please check the type/dimensions/specifications of the part UN-4B in the Flare Union series.

Product variants

Part Number
FN-4B
FN-5B
FN-6B
FUN-2B
UN-5B
UN-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Material Applicable Pipe Type Applicable Fluid Connection Type Connection Shape Fitting type Applicable Tube Size Type Nominal B 1 Material of Applicable Pipe Applicable Pipe O.D. 1
(mm)
Surface Treatment Types of Related components Nominal B (Related Parts) Applicable Pipe O.D. (related parts)
(mm)
Classification JAN code Ordering Code Mass
(g)

₹ 327.99

1 Piece(s) 5 Day(s) or more Related Components-----------Nut1/212.70-4518301057334761-333470

₹ 459.99

1 Piece(s) 5 Day(s) or more Related Components-----------Nut5/815.88-4518301057365761-334290

₹ 788.01

1 Piece(s) 5 Day(s) or more Related Components-----------Nut3/419.05-4518301057396761-3351150

₹ 1,502.75

1 Piece(s) 6 Day(s) or more FittingBrassCopper Pipe (for Refrigerant)CoolantPipe⇔Pipe, same diameters, plug-in typeStraight Pipe⇔Screw(Union/Socket/Reducer.etc)Flare FittingsSize for Copper Pipe Refrigerant1/4Copper6.35No---Flare Union · With Nut4518301057426761-342360

₹ 6,349.44

1 Piece(s) 5 Day(s) or more FittingBrassCopper Pipe (for Refrigerant)CoolantPipe⇔Pipe, same diameters, plug-in typeStraight Pipe⇔Screw(Union/Socket/Reducer.etc)Flare FittingsSize for Copper Pipe Refrigerant5/8Copper15.88No---Flare Union4518301057891761-5876108

₹ 7,857.82

1 Piece(s) 5 Day(s) or more FittingBrassCopper Pipe (for Refrigerant)CoolantPipe⇔Pipe, same diameters, plug-in typeStraight Pipe⇔Screw(Union/Socket/Reducer.etc)Flare FittingsSize for Copper Pipe Refrigerant3/4Copper19.05No---Flare Union4518301057907761-5884190