(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]• Different types are available, manufactured by cold bending, hydraulic forming, panel drawing, and others; each can be butt-welded onto a stainless steel pipe to be joined permanently with the pipe.[Application]• Piping in gas plants, oil refineries, petrochemical applications, power plants, and ship building.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dia. | Nominal Dia. (2nd Fitting) | Outer Diameter D1 (mm) | Outer Diameter D2 (mm) | H (mm) | T1 (mm) | T2 (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,095.09 | 1 Piece(s) | 6 Day(s) or more | 1B(25A) | 1/2B(15A) | 34 | 21.7 | 50.8 | 2.8 | 2.1 | 4549123015981 | 444-5562 | 0.089 | ||
₹ 1,098.89 | 1 Piece(s) | 6 Day(s) or more | 1B(25A) | 3/4B(20A) | 34 | 27.2 | 50.8 | 2.8 | 2.1 | 4549123015998 | 444-5571 | 0.098 | ||
₹ 1,190.84 | 1 Piece(s) | 6 Day(s) or more | 1 1/4B(32A) | 3/4B(20A) | 42.7 | 27.2 | 50.8 | 2.8 | 2.1 | 4549123016001 | 444-5589 | 0.11 | ||
₹ 1,194.62 | 1 Piece(s) | 9 Day(s) or more | 1 1/4B(32A) | 1B(25A) | 42.7 | 34 | 50.8 | 2.8 | 2.8 | 4549123016018 | 444-5597 | 0.125 | ||
₹ 1,280.98 | 1 Piece(s) | 6 Day(s) or more | 1 1/2B(40A) | 3/4B(20A) | 48 | 27.2 | 63.5 | 2.8 | 2.1 | 4549123016025 | 444-5601 | 0.156 | ||
₹ 1,391.69 | 1 Piece(s) | 5 Day(s) or more | 1 1/2B(40A) | 1B(25A) | 48.6 | 34 | 63.5 | 2.8 | 2.8 | 4549123016032 | 444-5619 | 0.17 | ||
₹ 1,296.35 | 1 Piece(s) | 6 Day(s) or more | 1 1/2B(40A) | 1 1/4B(32A) | 48.6 | 42.7 | 63.5 | 2.8 | 2.8 | 4549123016049 | 444-5627 | 0.188 | ||
₹ 1,463.95 | 1 Piece(s) | 9 Day(s) or more | 2B(50A) | 1B(25A) | 60.5 | 34 | 76.2 | 2.8 | 2.8 | 4549123016056 | 444-5635 | 0.237 | ||
₹ 1,472.87 | 1 Piece(s) | 6 Day(s) or more | 2B(50A) | 1 1/4B(32A) | 60.5 | 42.7 | 76.2 | 2.8 | 2.8 | 4549123016063 | 444-5643 | 0.258 | ||
₹ 1,483.11 | 1 Piece(s) | 6 Day(s) or more | 2B(50A) | 1 1/2B(40A) | 60.5 | 48.6 | 76.2 | 2.8 | 2.8 | 4549123016070 | 444-5651 | 0.273 | ||
₹ 1,857.16 | 1 Piece(s) | 5 Day(s) or more | 2 1/2B(65A) | 1 1/4B(32A) | 76.3 | 42.7 | 88.9 | 3 | 2.8 | 4549123016087 | 444-5660 | 0.378 | ||
₹ 1,765.62 | 1 Piece(s) | 6 Day(s) or more | 2 1/2B(65A) | 1 1/2B(40A) | 76.3 | 48.6 | 88.9 | 3 | 2.8 | 4549123016094 | 444-5678 | 0.396 | ||
₹ 1,885.22 | 1 Piece(s) | 5 Day(s) or more | 2 1/2B(65A) | 2B(50A) | 76.3 | 60.5 | 88.9 | 3 | 2.8 | 4549123016100 | 444-5686 | 0.432 | ||
₹ 2,112.69 | 1 Piece(s) | 6 Day(s) or more | 3B(80A) | 1 1/2B(40A) | 89.1 | 48.6 | 88.9 | 3 | 2.8 | 4549123016117 | 444-5694 | 0.44 | ||
₹ 2,131.85 | 1 Piece(s) | 6 Day(s) or more | 3B(80A) | 2B(50A) | 89.1 | 60.5 | 88.9 | 3 | 2.8 | 4549123016124 | 444-5708 | 0.48 | ||
₹ 2,156.11 | 1 Piece(s) | 6 Day(s) or more | 3B(80A) | 2 1/2B(65A) | 89.1 | 76.3 | 88.9 | 3 | 3 | 4549123016131 | 444-5716 | 0.53 | ||
₹ 3,152.58 | 1 Piece(s) | 6 Day(s) or more | 4B(100A) | 2B(50A) | 114.3 | 60.5 | 101.6 | 3 | 2.8 | 4549123016148 | 444-5538 | 0.598 | ||
₹ 3,267.89 | 1 Piece(s) | 6 Day(s) or more | 4B(100A) | 2 1/2B(65A) | 114.3 | 76.3 | 101.6 | 3 | 3 | 4549123016155 | 444-5546 | 0.706 | ||
₹ 3,023.18 | 1 Piece(s) | 6 Day(s) or more | 4B(100A) | 3B(80A) | 114.3 | 89.1 | 101.6 | 3 | 3 | 4549123016162 | 444-5554 | 0.748 |
Loading...
Type | Butt Welding Type | Fitting Shape | Reducer | Material | Stainless (SUS304W) |
---|---|---|---|---|---|
Surface Treatment | No | Quantity | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy