(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw Checker

Screw Checker

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Screw Checker
  • Screw Checker
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      29,245₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Capable of identifying over 30 types of screws.

[Application]
● Used to identify whether a screw is male or female.

Features

●Possible to distinguish with more than 30 kinds of screws.

Specification

●SPQ(piece):1

Materials

●Aluminum
●Surface Finish: Alumite
Part Number
00092600
00092601
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAbstract Specifications JAN code Ordering Code

₹ 29,245.13

1 Piece(s) 5 Day(s) or more For Bolts and ScrewsFor Threaded4962123926000418-4491

₹ 29,287.24

1 Piece(s) 5 Day(s) or more For Nuts and WashersFor Female Threads4962123926017418-4505

Loading...

  1. 1

Basic Information

Material Aluminum Surface Treatment Alumite plating Ordering Unit(unit) 1
Mass(kg) 1.32
X
whatsapp-qr whatsapp-icon