(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tie wire【140-160 Pieces Per Package】

Tie wire

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Tie wire
  • Tie wire
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      416₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Employs soft annealed iron wire which is easy to process.
● An easy-to-use U shaped type.

[Applications]
● Bundling of iron wire etc.

Features

●Soft and easy to process with the iron wire.
●Easy to use U shape type.

Usage

●Wire wire bundling and the like.

Specification

●Iron Wire Diameter (mm):0.8
●SPQ(bag):5

Materials

●Annealed Iron Wire
Part Number
10106106
10106108
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(m)
The number of entering flux
(Approximate/pc.)
JAN code Ordering Code Mass
(g/bundle)

₹ 416.01

1 Pack(s)

160 Pieces Per Package

6 Day(s) or more 0.351604962123061060382-0246220

₹ 495.99

1 Pack(s)

140 Pieces Per Package

6 Day(s) or more 0.451404962123061084382-0254245

Loading...

  1. 1

Basic Information

Iron Wire Diameter(mm) 0.8 Material Annealed iron wire Ordering Unit(Bundles) 1