(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Smoothing Iron Wire

Smoothing Iron Wire

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,170₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
● Employs soft annealed iron wire which is easy to process.

[Applications]
· For tying scaffolding used in construction sites.

Features

●Soft and easy to process with the iron wire.

Usage

●Uniting the scaffolding at construction sites.

Specification

●SPQ(roll):5

Materials

●Annealed Iron Wire
Part Number
10155332
10155333
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipIron Wire Diameter
(mm)
Length
(m)
JAN code Ordering Code

₹ 2,169.99

1 Piece(s) 6 Day(s) or more 3.2Approx. 454962123553329382-0262

₹ 2,186.01

1 Piece(s) 6 Day(s) or more 2.6Approx. 724962123553336382-0271
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipIron Wire Diameter
(mm)
Length
(m)
JAN code Ordering Code

Loading...

  1. 1

Basic Information

Material Annealed iron wire Ordering Unit(Bundles) 1 Mass(g/bundle) 3000
X
whatsapp-qr whatsapp-icon
Close

Comparison list