(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Megapixel Low-Distortion CCTV Lens FV Series

Megapixel Low-Distortion CCTV Lens FV Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Features a sensor of one million pixels or more. For users requiring severe distortions.

 
Part Number
FV0420
FV0622
FV1022
FV1520
FV2020
FV2520
FV3020
FV3519
FV5025
FV7538
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFocal Distance
(mm)
Infinite F value

₹ 28,561.00

1 Piece(s) 5 Day(s) or more 4.162.0

₹ 26,904.75

1 Piece(s) 5 Day(s) or more 6.512.2

₹ 23,490.85

1 Piece(s) 11 Day(s) or more 10.272.0

₹ 16,870.40

1 Piece(s) 23 Day(s) or more 15.4472.0

₹ 18,525.51

1 Piece(s) 5 Day(s) or more 20.6012.0

₹ 16,971.05

1 Piece(s) 5 Day(s) or more 25.5032.0

₹ 18,525.89

1 Piece(s) 5 Day(s) or more 29.9982.0

₹ 18,525.33

1 Piece(s) 11 Day(s) or more 35.0191.9

₹ 21,946.80

1 Piece(s) 5 Day(s) or more 48.462.5

₹ 23,613.11

1 Piece(s) 5 Day(s) or more 73.983.8

Loading...

  1. 1

Basic Information

Application High resolution CCTV Lenses
X
whatsapp-qr whatsapp-icon