(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

TRUSCO Rod End Lubricated Type Female Thread【1-2 Pieces Per Package】 (Part Number)

TRUSCO Rod End Lubricated Type Female Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number
PHS14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 1,515.64

1 Piece(s) 5 Day(s) or more [M14] M14×2.0014Right Screw171636577514989999347623280-7637160

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part PHS14 in the TRUSCO Rod End Lubricated Type Female Thread series.

Product variants

Part Number
PHS10
PHS12
PHS16
PHS18
PHS20
PHS22
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 2,141.13

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more [M10] M10×1.5010Right Screw101328435724989999347609280-761177

₹ 1,285.25

1 Piece(s) Same day

Stock

[M12] M12×1.7512Right Screw13.41332506614989999347616280-7629100

₹ 1,897.36

1 Piece(s) 5 Day(s) or more [M16] M16×2.0016Right Screw21.61542648514989999347630280-7645220

₹ 2,197.38

1 Piece(s) 5 Day(s) or more [M18] M18×1.5018Right Screw261546719414989999347647280-7653320

₹ 2,690.29

1 Piece(s) 5 Day(s) or more [M20] M20 × 1.5020Right Screw31.414507710214989999347654280-7661420

₹ 3,204.62

1 Piece(s) 5 Day(s) or more [M22] M22 × 1.5022Right Screw3815548411114989999347661280-7670540