(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

TRUSCO rod end lubricating male screw【1-2 Pieces Per Package】 (Part Number)

TRUSCO rod end lubricating male screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number
POS8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 2,001.84

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more [M8] M8×1.258Right Screw7.21424425424989999347791280-770038

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Male thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part POS8 in the TRUSCO rod end lubricating male screw series.

Product variants

Part Number
POS16
POS18
POS20
POSL10
POSL12
POSL14
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 1,897.36

1 Piece(s) 5 Day(s) or more [M16] M16×2.0016Right Screw21.61542668714989999347838280-7742210

₹ 2,197.38

1 Piece(s) 5 Day(s) or more [M18] M18×1.5018Right Screw261546729514989999347845280-7751280

₹ 2,690.29

1 Piece(s) 5 Day(s) or more [M20] M20 × 1.5020Right Screw31.414507810314989999347852280-7769380

₹ 2,147.84

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more [M10] M10×1.5010Left Screw101328486224989999347906277-500055

₹ 1,285.25

1 Piece(s) 5 Day(s) or more [M12] M12×1.7512Left Screw13.41332547014989999347913277-501885

₹ 1,515.64

1 Piece(s) 5 Day(s) or more [M14] M14×2.0014Left Screw171636607814989999347920277-5026140