(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TRUSCO rod end lubricating male screw【1-2 Pieces Per Package】 (Part Number)

TRUSCO rod end lubricating male screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number
POSL12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 1,285.25

1 Piece(s) 5 Day(s) or more [M12] M12×1.7512Left Screw13.41332547014989999347913277-501885

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Male thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part POSL12 in the TRUSCO rod end lubricating male screw series.

Product variants

Part Number
POS16
POS18
POS20
POSL14
POSL16
POSL18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 1,897.36

1 Piece(s) 5 Day(s) or more [M16] M16×2.0016Right Screw21.61542668714989999347838280-7742210

₹ 2,197.38

1 Piece(s) 5 Day(s) or more [M18] M18×1.5018Right Screw261546729514989999347845280-7751280

₹ 2,690.29

1 Piece(s) 5 Day(s) or more [M20] M20 × 1.5020Right Screw31.414507810314989999347852280-7769380

₹ 1,515.64

1 Piece(s) 5 Day(s) or more [M14] M14×2.0014Left Screw171636607814989999347920277-5026140

₹ 1,897.36

1 Piece(s) 5 Day(s) or more [M16] M16×2.0016Left Screw21.61542668714989999347937277-5034210

₹ 2,197.38

1 Piece(s) 5 Day(s) or more [M18] M18×1.5018Left Screw261546729514989999347944277-5042280