(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TRUSCO rod end lubricating male screw【1-2 Pieces Per Package】 (Part Number)

TRUSCO rod end lubricating male screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,285₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Excellent abrasion and corrosion resistance with superior rigidity
· Lubricant can be supplied to the sliding surface via a grease nipple on the body.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Part Number
POS10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 2,147.84

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more [M10] M10×1.5010Right Screw101328486224989999347807280-771855

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Male thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -50::230 Lubrication Method Lubrication

Please check the type/dimensions/specifications of the part POS10 in the TRUSCO rod end lubricating male screw series.

Product variants

Part Number
POS12
POS14
POS16
POS18
POS20
POS22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 1,285.25

1 Piece(s) 5 Day(s) or more [M12] M12×1.7512Right Screw13.41332547014989999347814280-772685

₹ 1,515.64

1 Piece(s) 5 Day(s) or more [M14] M14×2.0014Right Screw171636607814989999347821280-7734140

₹ 1,897.36

1 Piece(s) 5 Day(s) or more [M16] M16×2.0016Right Screw21.61542668714989999347838280-7742210

₹ 2,197.38

1 Piece(s) 5 Day(s) or more [M18] M18×1.5018Right Screw261546729514989999347845280-7751280

₹ 2,690.29

1 Piece(s) 5 Day(s) or more [M20] M20 × 1.5020Right Screw31.414507810314989999347852280-7769380

₹ 3,204.62

1 Piece(s) 5 Day(s) or more [M22] M22 × 1.5022Right Screw3815548411114989999347869280-7777480