(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TRUSCO rod end oil free female screw【1-2 Pieces Per Package】 (Part Number)

TRUSCO rod end oil free female screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,383₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An oil free type rod end with a self-lubricating plastic liner bonded to the surface of the raceway for the ball.

[Applications]
· Various transport machinery parts
· Various manufacturing machinery parts
· FA equipment.
·
Packaging machinery parts·
Textile machinery parts·
Agricultural machinery parts· Robot parts.

Features

●An oil-free type which adheres the synthetic resin which is excellent in self lubrication to the ball lace section.

Usage

●For various transport machine parts.  
●For various machine tool parts.  
●For FA Equipment.

Specification

●Oil Free Unit. 
●Working Temperature Range: -30 to 150°C
●Internal Thread Type (right handed screw)

Materials

●Main Body: Steel 
●Lace: Special Copper Alloy Self-lubricating Synthetic Resin
●Ball: High carbon chromium bearing steel
Part Number
CHS22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 3,489.91

1 Piece(s) 5 Day(s) or more [M22] M22 × 1.5022Right Screw6815548411114989999318067277-4763540

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Steel
Connecting Thread Shape Female Thread Ball Material High carbon chromium bearing steel Lace Material Special Copper Alloy Self-lubricating Synthetic Resin
Operating Temperature Range(°C) -30::150 Lubrication Method Oil-Free

Please check the type/dimensions/specifications of the part CHS22 in the TRUSCO rod end oil free female screw series.

Product variants

Part Number
CHS16
CHS18
CHS20
CHS5
CHS6
CHS8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipConnecting Screw M Shaft diameter d
(Ø)
Connecting Thread Direction Basic Dynamic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Overall width
(mm)
Center Distance
(mm)
Full height
(mm)
Quantity / Number per Box JAN code Ordering Code Mass/box
(g)

₹ 2,273.73

1 Piece(s) 5 Day(s) or more [M16] M16×2.0016Right Screw391542648514989999318036277-4739220

₹ 2,642.07

1 Piece(s) 5 Day(s) or more [M18] M18×1.5018Right Screw47.51546719414989999318043277-4747320

₹ 3,093.44

1 Piece(s) 5 Day(s) or more [M20] M20 × 1.5020Right Screw5714507710214989999318050277-4755420

₹ 1,918.80

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more [M5] M5×0.805Right Screw61318273624989999347975277-467416

₹ 1,945.58

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more [M6] M6×1.006Right Screw7.651320304024989999347982277-468222

₹ 2,174.62

2 Pieces Per Package

1 Pack(s) 5 Day(s) or more [M8] M8×1.258Right Screw12.91424364824989999347999277-469147
X
whatsapp-qr whatsapp-icon