(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]· An oil free type rod end with a self-lubricating plastic liner bonded to the surface of the raceway for the ball.[Applications]· Various transport machinery parts· Various manufacturing machinery parts· FA equipment.·Packaging machinery parts·Textile machinery parts·Agricultural machinery parts· Robot parts.
Part Number |
---|
COS20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,086.75 | 1 Piece(s) | 5 Day(s) or more | [M20] M20 × 1.50 | 20 | Right Screw | 57 | 14 | 50 | 78 | 103 | 1 | 4989999318258 | 280-7467 | 380 |
Loading...
Type | Rod End Bearing | Rod End Bearing Type | Standard | Main Body Material | Steel |
---|---|---|---|---|---|
Connecting Thread Shape | Male thread | Ball Material | High carbon chromium bearing steel | Lace Material | Special Copper Alloy Self-lubricating Synthetic Resin |
Operating Temperature Range(°C) | -30::150 | Lubrication Method | Oil-Free |
Please check the type/dimensions/specifications of the part COS20 in the TRUSCO rod end oil free male screw series.
Part Number |
---|
COS14 |
COS16 |
COS18 |
COS22 |
COS5 |
COS6 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Connecting Screw M | Shaft diameter d (Ø) | Connecting Thread Direction | Basic Dynamic Load Rating (kN) | Allowable Tilt Angle α (deg) | Overall width (mm) | Center Distance (mm) | Full height (mm) | Quantity / Number per Box | JAN code | Ordering Code | Mass/box (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,661.64 | 1 Piece(s) | 5 Day(s) or more | [M14] M14×2.00 | 14 | Right Screw | 31 | 16 | 36 | 60 | 78 | 1 | 4989999318227 | 280-7432 | 140 | |||
₹ 2,273.73 | 1 Piece(s) | 5 Day(s) or more | [M16] M16×2.00 | 16 | Right Screw | 39 | 15 | 42 | 66 | 87 | 1 | 4989999318234 | 280-7441 | 210 | |||
₹ 2,642.07 | 1 Piece(s) | 5 Day(s) or more | [M18] M18×1.50 | 18 | Right Screw | 47.5 | 15 | 46 | 72 | 95 | 1 | 4989999318241 | 280-7459 | 280 | |||
₹ 3,489.91 | 1 Piece(s) | 5 Day(s) or more | [M22] M22 × 1.50 | 22 | Right Screw | 68 | 15 | 54 | 84 | 111 | 1 | 4989999318265 | 280-7475 | 480 | |||
₹ 1,918.80 | 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | [M5] M5×0.80 | 5 | Right Screw | 6 | 13 | 18 | 33 | 42 | 2 | 4989999318173 | 280-7386 | 13 | ||
₹ 1,945.58 | 2 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | [M6] M6×1.00 | 6 | Right Screw | 7.65 | 13 | 20 | 36 | 46 | 2 | 4989999318180 | 280-7394 | 20 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy