(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Hexagonal hole countersunk head bolt with pin (stainless steel)【8-13 Pieces Per Package】 (Part Number)

Hexagonal hole countersunk head bolt with pin (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      991₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Cannot be removed using normal tools due to pin at center of hex hole.

Features

●Since the shape has a vertical pin at the center of the hexagon socket, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B104-0308
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 991.49

1 Pack(s)

13 Pieces Per Package

5 Day(s) or more 380.513261.754989999378863765-044215.7

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Hexagonal Hole with Pin Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B104-0308 in the Hexagonal hole countersunk head bolt with pin (stainless steel) series.

Product variants

Part Number
B104-0306
B104-0310
B104-0316
B104-0408
B104-0410
B104-0416
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 991.11

13 Pieces Per Package

1 Pack(s) 5 Day(s) or more 360.513261.754989999378856765-043414.8

₹ 991.85

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3100.512261.754989999378870765-045116.4

₹ 992.24

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3160.510261.754989999378887765-046917.9

₹ 993.76

13 Pieces Per Package

1 Pack(s) 5 Day(s) or more 480.7132.582.34989999378894765-047721.3

₹ 995.82

13 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4100.7132.582.34989999378900765-048523.5

₹ 997.35

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4160.7122.582.34989999378917765-049327.9