(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

6 rob countersunk head bolt (stainless steel)【6-10 Pieces Per Package】

6 rob countersunk head bolt (stainless steel)

[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.

Part Number

Configured Part Number is shown.

Features

●Since the shape has a vertical pin at the center of the 6 groove star shape hole, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B107-0306
B107-0308
B107-0310
B107-0316
B107-0408
B107-0410
B107-0416
B107-0420
B107-0510
B107-0516
B107-0520
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

10 Pieces Per Package

11 Day(s) or more 360.510T1061.754989999379471765-076113.7

10 Pieces Per Package

11 Day(s) or more 380.510T1061.754989999379488765-077914.5

10 Pieces Per Package

11 Day(s) or more 3100.510T1061.754989999379495765-078715.5

10 Pieces Per Package

11 Day(s) or more 3160.510T1061.754989999379501765-079517.9

10 Pieces Per Package

11 Day(s) or more 480.710T2082.34989999379518765-080918.7

10 Pieces Per Package

11 Day(s) or more 4100.710T2082.34989999379525765-081720.2

10 Pieces Per Package

11 Day(s) or more 4160.710T2082.34989999379532765-082524.9

8 Pieces Per Package

11 Day(s) or more 4200.78T2082.34989999379549765-083324.1

6 Pieces Per Package

11 Day(s) or more 5100.86T25102.84989999379556765-084120.5

6 Pieces Per Package

11 Day(s) or more 5160.86T25102.84989999379563765-085024.8

6 Pieces Per Package

11 Day(s) or more 5200.86T25102.84989999379570765-086827.8

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape 6 Rob Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)