(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

6 rob button bolt (stainless steel)【7-17 Pieces Per Package】 (Part Number)

6 rob button bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      992₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.

Features

●Since the shape has a vertical pin at the center of the 6 groove star shape hole, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B106-0516
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 1,005.33

1 Pack(s)

11 Pieces Per Package

5 Day(s) or more 5160.811T259.52.754989999379426765-071041.5

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape 6 Rob Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B106-0516 in the 6 rob button bolt (stainless steel) series.

Product variants

Part Number
B106-0316
B106-0406
B106-0408
B106-0520
B106-0525
B106-0530
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 993.38

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3160.512T105.71.654989999379358765-064720.3

₹ 996.58

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 460.717T207.62.24989999379365765-065525.1

₹ 997.35

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 480.717T207.62.24989999379372765-066327.3

₹ 1,007.24

11 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5200.811T259.52.754989999379433765-072846.3

₹ 1,007.98

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5250.810T259.52.754989999379440765-073648.8

₹ 1,008.75

9 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5300.89T259.52.754989999379457765-074450.3