(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

6 rob button bolt (stainless steel)【7-17 Pieces Per Package】 (Part Number)

6 rob button bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      992₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.

Features

●Since the shape has a vertical pin at the center of the 6 groove star shape hole, cannot be removed by common tool.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B106-0416
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 1,003.82

1 Pack(s)

17 Pieces Per Package

5 Day(s) or more 4160.717T207.62.24989999379396765-068037.9

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape 6 Rob Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B106-0416 in the 6 rob button bolt (stainless steel) series.

Product variants

Part Number
B106-0316
B106-0406
B106-0408
B106-0420
B106-0510
B106-0516
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 993.38

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3160.512T105.71.654989999379358765-064720.3

₹ 996.58

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 460.717T207.62.24989999379365765-065525.1

₹ 997.35

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 480.717T207.62.24989999379372765-066327.3

₹ 1,004.58

15 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4200.715T207.62.24989999379402765-069839.0

₹ 999.62

11 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5100.811T259.52.754989999379419765-070133.3

₹ 1,005.33

11 Pieces Per Package

1 Pack(s) 5 Day(s) or more 5160.811T259.52.754989999379426765-071041.5