(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Due to pin protruding from center of 6-slot star shaped hole, normal tools cannot be used to remove.
· Good torque transmission with no cam out, and excellent operability.
Part Number |
---|
B106-0306 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 992.24 | 1 Pack(s) | 17 Pieces Per Package | 5 Day(s) or more | 3 | 6 | 0.5 | 17 | T10 | 5.7 | 1.65 | 4989999379327 | 765-0612 | 17.5 |
Loading...
Detailed Shape | Button | Mounting Hole Shape | 6 Rob | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless steel (A2) | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Strength Class (Stainless Steel) | Equivalent to A2-50 | Screw Type | Complete thread |
Qty. | 1 Pack |
Please check the type/dimensions/specifications of the part B106-0306 in the 6 rob button bolt (stainless steel) series.
Part Number |
---|
B106-0308 |
B106-0310 |
B106-0316 |
B106-0406 |
B106-0408 |
B106-0410 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 993.00 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 8 | 0.5 | 17 | T10 | 5.7 | 1.65 | 4989999379334 | 765-0621 | 19.0 | ||
₹ 993.38 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 10 | 0.5 | 17 | T10 | 5.7 | 1.65 | 4989999379341 | 765-0639 | 20.4 | ||
₹ 993.38 | 12 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 16 | 0.5 | 12 | T10 | 5.7 | 1.65 | 4989999379358 | 765-0647 | 20.3 | ||
₹ 996.58 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 6 | 0.7 | 17 | T20 | 7.6 | 2.2 | 4989999379365 | 765-0655 | 25.1 | ||
₹ 997.35 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 8 | 0.7 | 17 | T20 | 7.6 | 2.2 | 4989999379372 | 765-0663 | 27.3 | ||
₹ 998.09 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 10 | 0.7 | 17 | T20 | 7.6 | 2.2 | 4989999379389 | 765-0671 | 29.7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy