(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Triangular hole button bolt (stainless steel)【8-12 Pieces Per Package】 (Part Number)

Triangular hole button bolt (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      992₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to triangular shape, cannot be removed with normal tools.

Features

●Cannot be removed with common tool due to triangular hole shape.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B101-0510
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 997.35

1 Pack(s)

8 Pieces Per Package

5 Day(s) or more 5100.8859.52.754989999378573765-015927.0

Loading...

  1. 1

Basic Information

Detailed Shape Button Mounting Hole Shape Triangular Hole Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B101-0510 in the Triangular hole button bolt (stainless steel) series.

Product variants

Part Number
B101-0308
B101-0406
B101-0420
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 991.85

12 Pieces Per Package

1 Pack(s) 5 Day(s) or more 380.51235.71.654989999378498765-007816.4

₹ 993.00

11 Pieces Per Package

1 Pack(s) 5 Day(s) or more 460.71147.62.24989999378528765-010819.6

₹ 997.35

9 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4200.7947.62.24989999378566765-014127.6