(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Can be attached with a normal flat-head screwdriver.
· For removal a special removal tool is used.
· Head has no recess and so is not prone to dirt collection.
Part Number |
---|
B111-0306 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 995.44 | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) or more | 3 | 6 | 0.5 | 30 | 410 | 5.5 | 2 | 4989999379877 | 765-1163 | 22.60 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | One Side | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless steel (A2) | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Strength Class (Stainless Steel) | Equivalent to A2-50 | Screw Type | Complete thread |
Qty. | 1 Pack |
Please check the type/dimensions/specifications of the part B111-0306 in the One-sided pan-head screw small (stainless steel) series.
Part Number |
---|
B111-0308 |
B111-0310 |
B111-0316 |
B111-0406 |
B111-0408 |
B111-0416 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 996.20 | 29 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 8 | 0.5 | 29 | 410 | 5.5 | 2 | 4989999379884 | 765-1171 | 24.79 | ||
₹ 997.35 | 29 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 10 | 0.5 | 29 | 410 | 5.5 | 2 | 4989999379891 | 765-1180 | 27.40 | ||
₹ 999.24 | 27 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 16 | 0.5 | 27 | 410 | 5.5 | 2 | 4989999379907 | 765-1198 | 32.68 | ||
₹ 999.62 | 27 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 6 | 0.7 | 27 | 410 | 7 | 2.6 | 4989999379914 | 765-1201 | 33.76 | ||
₹ 1,004.20 | 26 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 8 | 0.7 | 26 | 410 | 7 | 2.6 | 4989999379921 | 765-1210 | 38.08 | ||
₹ 1,007.24 | 23 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 16 | 0.7 | 23 | 410 | 7 | 2.6 | 4989999379945 | 765-1236 | 46.57 |