(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tri-wing pan-head screw (stainless steel)【10-17 Pieces Per Package】 (Part Number)

Tri-wing pan-head screw (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      993₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Due to triangular slot construction, normal tools cannot be used to remove.

Features

●Since it is a triangle type groove shape, cannot be removed with normal tools.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-50

Materials

●Stainless Steel(A2)
Part Number
B112-0408
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 999.62

1 Pack(s)

17 Pieces Per Package

5 Day(s) or more 480.717W48.172.924989999380477765-133333.1

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Tri-Wing Basic Shape Standard (Round)
Material Stainless steel (A2) Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box/package
Application Standard / Tamper-proof Strength Class (Stainless Steel) Equivalent to A2-50 Screw Type Complete thread
Qty. 1 Pack

Please check the type/dimensions/specifications of the part B112-0408 in the Tri-wing pan-head screw (stainless steel) series.

Product variants

Part Number
B112-0308
B112-0310
B112-0316
B112-0410
B112-0416
B112-0420
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Qty. / Pack
(piece)
Compatible Driver/Remover Tool Head outer diameter d Head thickness k JAN code Ordering Code Mass
(g)

₹ 993.00

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 380.517W25.61.84989999380446765-130919.2

₹ 993.38

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3100.517W25.61.84989999380453765-131720.7

₹ 995.44

14 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3160.514W25.61.84989999380460765-132522.5

₹ 1,000.36

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4100.717W48.172.924989999380484765-134135.7

₹ 1,003.82

14 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4160.714W48.172.924989999380491765-135037.2

₹ 1,004.58

13 Pieces Per Package

1 Pack(s) 5 Day(s) or more 4200.713W48.172.924989999380507765-136839.1