(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Due to triangular slot construction, normal tools cannot be used to remove.
Part Number |
---|
B112-0310 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 993.38 | 1 Pack(s) | 17 Pieces Per Package | 5 Day(s) or more | 3 | 10 | 0.5 | 17 | W2 | 5.6 | 1.8 | 4989999380453 | 765-1317 | 20.7 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Tri-Wing | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Stainless steel (A2) | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard / Tamper-proof | Strength Class (Stainless Steel) | Equivalent to A2-50 | Screw Type | Complete thread |
Qty. | 1 Pack |
Please check the type/dimensions/specifications of the part B112-0310 in the Tri-wing pan-head screw (stainless steel) series.
Part Number |
---|
B112-0306 |
B112-0308 |
B112-0316 |
B112-0408 |
B112-0410 |
B112-0416 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Qty. / Pack (piece) | Compatible Driver/Remover Tool | Head outer diameter d | Head thickness k | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 992.62 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 6 | 0.5 | 17 | W2 | 5.6 | 1.8 | 4989999380439 | 765-1295 | 18.2 | ||
₹ 993.00 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 8 | 0.5 | 17 | W2 | 5.6 | 1.8 | 4989999380446 | 765-1309 | 19.2 | ||
₹ 995.44 | 14 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 3 | 16 | 0.5 | 14 | W2 | 5.6 | 1.8 | 4989999380460 | 765-1325 | 22.5 | ||
₹ 999.62 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 8 | 0.7 | 17 | W4 | 8.17 | 2.92 | 4989999380477 | 765-1333 | 33.1 | ||
₹ 1,000.36 | 17 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 10 | 0.7 | 17 | W4 | 8.17 | 2.92 | 4989999380484 | 765-1341 | 35.7 | ||
₹ 1,003.82 | 14 Pieces Per Package | 1 Pack(s) | 5 Day(s) or more | 4 | 16 | 0.7 | 14 | W4 | 8.17 | 2.92 | 4989999380491 | 765-1350 | 37.2 |