(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing) (Part Number)

Urethane Foam Braid Tube (with Coupling for Lock Type Tubing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,343₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Superior in oil resistance, pressure-resistance, and flexibility at low temperature (-5°C).
● Compatible with common coupling.

Specification

●Working Fluid: Air
●Fluid Temperature: -5 to 60°C(to be freeze free)
●Working Pressure: 1.5MPa
●Allowable Bending Radius:(room temperature) 60mm

Materials

●Polyurethane
Part Number
TOP6.510NG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Full Length
(m)
Connection joint Thickness
(mm)
JAN code Ordering Code Mass
(kg)

₹ 3,018.05

1 Piece(s) 5 Day(s) or more 10~106.5~7[Gray] Neogray10TL200-65SN/65PN1.754989999351156214-73940.70

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Air Operating Environment Standard / Pressure Resistance / Oil Resistance Number of Core(Core) 1
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure(MPa) 1.5
Ordering Unit(Coil) 1

Please check the type/dimensions/specifications of the part TOP6.510NG in the Urethane Foam Braid Tube (with Coupling for Lock Type Tubing) series.

Product variants

Part Number
TOP6.510
TOP6.520
TOP6.520NG
TOP6.530
TOP6.530NG
TOP6.55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Dia. D
(Ø)
O.D. [Distinction] Inner Dia. d
(Ø)
I.D. [Distinction] Color Full Length
(m)
Connection joint Thickness
(mm)
JAN code Ordering Code Mass
(kg)

₹ 3,018.05

1 Piece(s) 5 Day(s) or more 10~106.5~7[Red] Red10TL200-65SN/65PN1.754989999401202104-31020.70

₹ 4,428.44

1 Piece(s) 5 Day(s) or more 10~106.5~7[Red] Red20TL200-65SN/65PN1.754989999401219104-31111.25

₹ 4,428.44

1 Piece(s) 5 Day(s) or more 10~106.5~7[Gray] Neogray20TL200-65SN/65PN1.754989999351163214-74081.25

₹ 6,014.27

1 Piece(s) 5 Day(s) or more 10~106.5~7[Red] Red30TL200-65SN/65PN1.754989999401226104-31291.80

₹ 6,014.27

1 Piece(s) 5 Day(s) or more 10~106.5~7[Gray] Neogray30TL200-65SN/65PN1.754989999351170214-74161.80

₹ 2,343.00

1 Piece(s) 5 Day(s) or more 10~106.5~7[Red] Red5TL200-65SN/65PN1.754989999351057104-30990.43