(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pan Head Screw (Fully Threaded)【11-146 Pieces Per Package】 (Part Number)

Pan Head Screw (Fully Threaded)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      758₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

A pan head machine screw suitable for work that needs to submerge the head. Quantity: 2 to 150 pcs. per pack.

Specification

●SPQ(bag):10
Part Number
B7010545
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

₹ 834.84

1 Pack(s)

31 Pieces Per Package

5 Day(s) or more 545Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)0.8[4.6] 4.6~4.8314989999076868285-4694203.6

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Sales Unit Box/package Tip Shape Flat End
Application Standard Screw Type Complete thread

Please check the type/dimensions/specifications of the part B7010545 in the Pan Head Screw (Fully Threaded) series.

Product variants

Part Number
B010640
B010675
B050650
B7010616
B7010620
B7010625
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Strength Class (Steel) Qty. / Pack
(piece)
JAN code Ordering Code Mass

₹ 834.84

50 Pieces Per Package

1 Pack(s) 5 Day(s) or more 640Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8504989999051278159-0511454

₹ 801.99

18 Pieces Per Package

1 Pack(s) 5 Day(s) or more 675Bright Chromate Plating[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8184989999051346159-0588256

₹ 1,043.78

15 Pieces Per Package

1 Pack(s) 5 Day(s) or more 650No[Stainless Steel] Stainless Steel14.8154989999052145159-1223162

₹ 834.84

46 Pieces Per Package

1 Pack(s) 5 Day(s) or more 616Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8464989999076974285-4805228

₹ 834.84

42 Pieces Per Package

1 Pack(s) 5 Day(s) or more 620Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8424989999076981285-4813237.9

₹ 801.99

36 Pieces Per Package

1 Pack(s) 5 Day(s) or more 625Trivalent Chromate[Steel] Low-Carbon Steel (S​W​C​H)1[4.6] 4.6~4.8364989999076998285-4821235.1