(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
● Plastic coupling will not damage tools or equipment.
● Kink-resistant and superior in abrasion resistance.
● Very tough, with excellent flexibility, elasticity, and extension length capability.
● Straight handle part, so there is no need for an auxiliary hand-held hose.
Part Number |
---|
TUHJ3 |
TUHJ5 |
TUHJ7 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Full Length (m) | Operating Range (m) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 2,566.67 | 1 Piece(s) | 5 Day(s) or more | 0.78 | 2.4 | 180 | 4989999351392 | 258-5171 | 230 | ||
₹ 2,754.20 | 1 Piece(s) | 5 Day(s) or more | 1 | 4 | 400 | 4989999351408 | 258-5189 | 320 | ||
₹ 3,288.62 | 1 Piece(s) | 5 Day(s) or more | 1.2 | 5.6 | 600 | 4989999351415 | 258-5197 | 410 |
Part Number |
---|
Loading...
Outer Dia. D(Ø) | 8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
---|---|---|---|---|---|
Applicable Fluid | Air | Color | Orange | Type | Coil |
Operating Environment | Standard / Abrasion Resistance | Outer Diameter [Category] | Up to 8 | Cutting Service Availability | No |
I.D. [Category] | ~5 | Material, Urethane | Polyurethane | Number of Core(Core) | 1 |
Operating Temperature Range (when using air)(°C) | -5::60 | Operating Pressure(MPa) | 0.8 | Coil Diameter(mm) | 42 |
Connection joint | 1/4 resin coupling | Ordering Unit(piece) | 1 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy