(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Power Coiled Hose (Part Number)

High-Power Coiled Hose
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,701₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
● Braided coiled hose offers excellent pressure resistance.
● The straight part length (30 cm) offers easy local operation.
● Excellent elastic recovery.

Features

●Because of braided coil hose, excellent in pressure resistance.

Specification

●Coil Diameter(mm):40
●SPQ(piece):10
●Working Fluid: Air
●Fluid Temperature: 0 to 60°C
●Hose Inner Diameter x Outer Diameter: 5 x 8mm
●Coupling Connection Joint: With G1/4 internal threads both ends

Materials

●Polyurethane

Warning

●Not compatible with high pressure plug and socket.
Part Number
HPC3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Operating Temperature Range (when using air)
(°C)
Full Length
(m)
Operating Range
(m)
Operating Pressure
(MPa)
Coil Diameter
(mm)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 2,701.00

1 Piece(s) 5 Day(s) or more [Purple] Purple0~600.6422402404989999400953104-2769190

Loading...

  1. 1

Basic Information

Type Coil Cutting Service Usage No Outer Dia. D(Ø) 8
O.D. [Distinction] ~8 Inner Dia. d(Ø) 5 Material Urethane
I.D. [Distinction] ~5 Applicable Fluid Air Operating Environment Standard / Pressure Resistance
Number of Core(Core) 1 Material, Urethane Polyurethane Connection joint With Both Ends G1/4 Female Thread
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part HPC3 in the High-Power Coiled Hose series.

Product variants

Part Number
HPC3K
HPC5
HPC5K
HPC7
HPC7K
THC303
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Operating Temperature Range (when using air)
(°C)
Full Length
(m)
Operating Range
(m)
Operating Pressure
(MPa)
Coil Diameter
(mm)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 2,915.31

1 Piece(s) 8 Day(s) or more [Purple] Dark Purple0~600.6422.5402404989999351514215-4081185

₹ 3,275.60

1 Piece(s) 5 Day(s) or more [Purple] Purple0~600.823.82404204989999400960104-2777280

₹ 3,610.45

1 Piece(s) 5 Day(s) or more [Purple] Dark Purple0~600.823.82.5404204989999351521215-4099265

₹ 4,265.42

1 Piece(s) 5 Day(s) or more [Purple] Purple0~601.045.72406404989999400977104-7027340

₹ 4,652.49

1 Piece(s) 5 Day(s) or more [Purple] Dark Purple0~601.045.72.5406404989999351538215-4102326

₹ 3,448.79

1 Piece(s) 5 Day(s) or more [Green] Green-5~800.6423502404989999353273277-5255211