(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
● Braided coiled hose offers excellent pressure resistance.
● The straight part length (30 cm) offers easy local operation.
● Excellent elastic recovery.
Part Number |
---|
HPC5K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Operating Temperature Range (when using air) (°C) | Full Length (m) | Operating Range (m) | Operating Pressure (MPa) | Coil Diameter (mm) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,610.45 | 1 Piece(s) | 5 Day(s) or more | [Purple] Dark Purple | 0~60 | 0.82 | 3.8 | 2.5 | 40 | 420 | 4989999351521 | 215-4099 | 265 |
Loading...
Type | Coil | Cutting Service Usage | No | Outer Dia. D(Ø) | 8 |
---|---|---|---|---|---|
O.D. [Distinction] | ~8 | Inner Dia. d(Ø) | 5 | Material | Urethane |
I.D. [Distinction] | ~5 | Applicable Fluid | Air | Operating Environment | Standard / Pressure Resistance |
Number of Core(Core) | 1 | Material, Urethane | Polyurethane | Connection joint | With Both Ends G1/4 Female Thread |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part HPC5K in the High-Power Coiled Hose series.
Part Number |
---|
HPC3 |
HPC3K |
HPC5 |
HPC7 |
HPC7K |
THC303 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Color | Operating Temperature Range (when using air) (°C) | Full Length (m) | Operating Range (m) | Operating Pressure (MPa) | Coil Diameter (mm) | Coil Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,701.00 | 1 Piece(s) | 5 Day(s) or more | [Purple] Purple | 0~60 | 0.64 | 2 | 2 | 40 | 240 | 4989999400953 | 104-2769 | 190 | ||
₹ 2,915.31 | 1 Piece(s) | 8 Day(s) or more | [Purple] Dark Purple | 0~60 | 0.64 | 2 | 2.5 | 40 | 240 | 4989999351514 | 215-4081 | 185 | ||
₹ 3,275.60 | 1 Piece(s) | 5 Day(s) or more | [Purple] Purple | 0~60 | 0.82 | 3.8 | 2 | 40 | 420 | 4989999400960 | 104-2777 | 280 | ||
₹ 4,265.42 | 1 Piece(s) | 5 Day(s) or more | [Purple] Purple | 0~60 | 1.04 | 5.7 | 2 | 40 | 640 | 4989999400977 | 104-7027 | 340 | ||
₹ 4,652.49 | 1 Piece(s) | 5 Day(s) or more | [Purple] Dark Purple | 0~60 | 1.04 | 5.7 | 2.5 | 40 | 640 | 4989999351538 | 215-4102 | 326 | ||
₹ 3,448.79 | 1 Piece(s) | 5 Day(s) or more | [Green] Green | -5~80 | 0.64 | 2 | 3 | 50 | 240 | 4989999353273 | 277-5255 | 211 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy