(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Urethane Coiled Hose (UCH)

Urethane Coiled Hose (UCH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[[Features]]
● Kink-resistant and superior in abrasion resistance.
● Superior flexibility, elasticity, and extension length capability, yet tough.
●The handle is straight, so a handle hose is unnecessary.
●It is coiled, widely expanding the range of work that can be done.

Urethane Coiled Hose (UCH)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail

Features

●Hard to fold and has excellent wear resistance. 
●Excellent in flexibility, elasticity, and extendability. Moreover, it is tough.
●Since the hand part is straight, hand hose is not necessary.

Specification

●Coil Diameter(mm):42
●SPQ(piece):10
●Working Fluid: Air 
●Fluid Temperature: -5 to 60°C
●Working Pressure: 0.8MPa 
●Hose Inner Diameter x Outer Diameter: 5 x 8mm
●Coupling Joint: With R1/4 external Thread, G1/4 external Thread, G1/4 Universal external Thread

Materials

●Polyurethane
Part Number
UCH3
UCH3NG
UCH5
UCH5NG
UCH7
UCH7NG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Full Length
(m)
Operating Range
(m)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

₹ 2,165.24

1 Piece(s) 5 Day(s) or more [Orange] Orange0.782.41804989999401875104-2262190

₹ 2,165.24

1 Piece(s) 5 Day(s) or more [Gray] Neogray0.782.41804989999351194214-7351190

₹ 2,513.49

1 Piece(s) 5 Day(s) or more [Orange] Orange144004989999401882104-2271280

₹ 2,513.49

1 Piece(s) 5 Day(s) or more [Gray] Neogray144004989999351200214-4072280

₹ 3,318.45

1 Piece(s) 5 Day(s) or more [Orange] Orange1.25.66004989999401899104-2289370

₹ 3,268.91

1 Piece(s) 5 Day(s) or more [Gray] Neogray1.25.66004989999351217214-7360370
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipColor Full Length
(m)
Operating Range
(m)
Coil Length
(mm)
JAN code Ordering Code Mass
(g)

Loading...

  1. 1

Basic Information

Outer Dia. D(Ø) 8 Inner Dia. d(Ø) 5 Material Urethane
Applicable Fluid Air Type Coil Operating Environment Standard / Abrasion Resistance
Outer Diameter [Category] Up to 8 Cutting Service Availability No I.D. [Category] ~5
Material, Urethane Polyurethane Number of Core(Core) 1 Operating Temperature Range (when using air)(°C) -5::60
Operating Pressure(MPa) 0.8 Coil Diameter(mm) 42 Accessory Nipple R1/4×R1/4
Connection joint G1/4 female screw, G1/4 universal female screw Ordering Unit(piece) 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list