(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Cap nut (stainless steel)【6-40 Pieces Per Package】 (Part Number)

Cap nut (stainless steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      840₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features
· Because the screw hole does not have a through-hole, therefore there will be cosmetic effects since it will protrude out from the machinery outer surface.

Features

●Since the threaded hole does not penetrate, there is a decoration effect protruding on the outer surface of the machine.

Specification

●SPQ(bag):10
●Tensile Strength Rank: Equivalent to A2-70

Materials

●Stainless Steel(SUS304)
Part Number
B400005
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal diameter Thread Type Nominal of Thread (inch) Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

₹ 861.99

1 Pack(s)

34 Pieces Per Package

5 Day(s) or more 5Metric coarse-8.09.27.54.06.6344989999069631160-77820.8049.30

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS304) Surface Treatment No Applications, Functions Standard
Sales Unit Box/package Surface Treatment (Details) No Strength Class Equivalent to A2-70

Please check the type/dimensions/specifications of the part B400005 in the Cap nut (stainless steel) series.

Product variants

Part Number
B400003
B400004
B400006
B400008
B400010
B400012
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal diameter Thread Type Nominal of Thread (inch) Dimension s
(mm)
Dimension e
(mm)
Dimension m2
(mm)
Dimension m3
(mm)
Dimension A, min.
(mm)
Qty. / Pack JAN code Ordering Code Pitch
(mm)
Mass
(g)

₹ 860.01

40 Pieces Per Package

1 Pack(s) 5 Day(s) or more 3Metric coarse-5.56.45.02.34.6404989999069617160-77660.5016.80

₹ 860.01

37 Pieces Per Package

1 Pack(s) 6 Day(s) or more 4Metric coarse-7.08.16.23.25.6374989999069624160-77740.7035.63

₹ 860.01

30 Pieces Per Package

1 Pack(s) 5 Day(s) or more 6Metric coarse-10.011.59.55.08.5304989999069648160-77911.0085.65

₹ 939.31

17 Pieces Per Package

1 Pack(s) 5 Day(s) or more 8Metric coarse-13.015.012.56.511.5174989999069655160-78041.25106.40

₹ 860.01

8 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10Metric coarse-17.019.615.58.014.584989999069662160-78211.50106.96

₹ 840.00

6 Pieces Per Package

1 Pack(s) 5 Day(s) or more 12Metric coarse-19.021.918.510.016.564989999069679160-78391.75119.16